Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20-G47-RY1X/S15 | TURCK - Your Global Automation Partner
Inductive Sensor
BI20-G47-RY1X/S15
Order ID no. 1020201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Switching frequency (kHz)
0.2
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI20-G47-RY1X/S15
In Stock
Price Group
E1
List Price
208,30 €
Item Total
208,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support