Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2-G13/S26 4.00M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-G13/S26 4.00M
Order ID no. 10272
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
4
Design
Threaded barrel
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
61,10 €
Item Total
61,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-G13/S26 4.00M
Contact Support