Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5-EM18WD-Y1/S929 | TURCK - Your Global Automation Partner
Inductive Sensor for harsh environmental conditions and temperatures down to -60 °C
BI5-EM18WD-Y1/S929
Order ID no. 1043520
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-60
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP68, IP69K
Quality active face
PTFE
Rated switching distance (mm)
5
Special features
Pressure resistant, Wash down
Switching frequency (kHz)
1
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
B1
List Price
182,40 €
Item Total
182,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-EM18WD-Y1/S929
Contact Support