Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI7-EM18WD-Y1/S929 | TURCK - Your Global Automation Partner
Inductive Sensor for harsh environmental conditions and temperatures down to -60 °C
NI7-EM18WD-Y1/S929
Order ID no. 1043525
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-60
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP68, IP69K
Quality active face
PTFE
Rated switching distance (mm)
7
Special features
Pressure resistant, Wash down
Switching frequency (kHz)
1
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
NI7-EM18WD-Y1/S929
Item Total
182,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
182,40 €