Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI3-K14K-2Y1-TVP-TB12T | TURCK - Your Global Automation Partner
Accessories
NI3-K14K-2Y1-TVP-TB12T
Order ID no. 1050014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Operating voltage
DC
Output function
NAMUR
Protection class
IP00
Rated switching distance (mm)
3
Switching frequency (kHz)
0.05
Key Features
Protection class
IP00
In Stock
Price Group
E1
List Price
111,00 €
Item Total
111,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI3-K14K-2Y1-TVP-TB12T
Contact Support