Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-DSU26-2Y1X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-DSU26-2Y1X2
Order ID no. 1051006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
68 mm x 60 mm x 35,4 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching frequency (kHz)
0.05
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
126,30 €
Item Total
126,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-DSU26-2Y1X2
Contact Support