Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-DSU35TC-2Y1X2/S1186 0.3M | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-DSU35TC-2Y1X2/S1186 0.3M
Order ID no. 1051019
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
0.3
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
62 mm x 60 mm x 35,4 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PP-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching frequency (kHz)
0.05
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
172,00 €
Item Total
172,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-DSU35TC-2Y1X2/S1186 0.3M
Contact Support