Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-AKT-Y1X/S235 7M | TURCK - Your Global Automation Partner
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-AKT-Y1X/S235 7M
Order ID no. 1055006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
7
Cylindrical design
Profile cylinder
Design
Rectangular
Dimensions (L x W x H)
28 mm x 30 mm x 15 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NAMUR
Quality active face
PA12-GF30
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
BIM-AKT-Y1X/S235 7M
Item Total
68,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
68,50 €