Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-PST-Y1X/S97 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-PST-Y1X/S97
Order ID no. 1057023
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Blue
Cable length (m)
2
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions (L x W x H)
23 mm x 14 mm x 16 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NAMUR
Quality active face
PA12-GF30
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
88,10 €
Item Total
88,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-PST-Y1X/S97
Contact Support