Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-PST-Y1X-3.1-RS4.21/S97W/KLP200-VA | TURCK - Your Global Automation Partner
Magnetic Field Sensor For Pneumatic Cylinders
BIM-PST-Y1X-3.1-RS4.21/S97W/KLP200-VA
Order ID no. 1057025
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
3.1
Connector type
M12 x 1
Cylindrical design
Round cylinder
Design
Rectangular
Dimensions (L x W x H)
23 mm x 14 mm x 16 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
BIM-PST-Y1X-3.1-RS4.21/S97W/KLP200-VA
Key Features
Protection class
IP67
Item Total
104,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
104,50 €