Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-PST-Y1X-0.2-RS4.21T W/KLP80 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-PST-Y1X-0.2-RS4.21T W/KLP80
Order ID no. 1057095
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
0.2
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Cylindrical design
Round cylinder
Dimensions (L x W x H)
23 mm x 14 mm x 16 mm
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
€139.70
BIM-PST-Y1X-0.2-RS4.21T W/KLP80
Products
Item Total
€139.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support