Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-M12-Y1X/S90-S235 5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-M12-Y1X/S90-S235 5M
Order ID no. 1070015
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Operating voltage
DC
Output function
NAMUR
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
BIM-M12-Y1X/S90-S235 5M
In Stock
Price Group
E1
List Price
71,10 €
Item Total
71,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support