Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-M12-Y0/S300 12M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-M12-Y0/S300 12M
Order ID no. 1070023
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
130
Ambient temperature min. (°C)
0
Cable color
Red brown
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Operating voltage
DC
Output function
NAMUR
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
172,40 €
Item Total
172,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-M12-Y0/S300 12M
Contact Support