Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15-K36K-Y0/S100 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI15-K36K-Y0/S100
Order ID no. 1072000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Design
Smooth barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching frequency (kHz)
0.15
home
Turck-Shop
Products
Others
BI15-K36K-Y0/S100
Key Features
Protection class
IP67
Item Total
354,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
354,40 €