Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-EH6.5-2AY1/S1236 0.5M | TURCK - Your Global Automation Partner
ATEX category II 1 G, Ex zone 0
BIM-EH6.5-2AY1/S1236 0.5M
Order ID no. 1074011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Cable color
Blue
Cable length (m)
0.5
Design
Smooth barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4427 SO
Operating voltage
DC
Output function
NAMUR
Quality active face
PBT
Switching frequency (kHz)
10
In Stock
Price Group
A1
List Price
37,60 €
Item Total
37,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-EH6.5-2AY1/S1236 0.5M
Contact Support