Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI15-Q20-AY0X-1.5-DT04-2P/S1289 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
BI15-Q20-AY0X-1.5-DT04-2P/S1289
Order ID no. 1080022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable color
Black
Cable length (m)
1.5
Connector type
Deutsch DT04-2P
Design
Rectangular
Dimensions (L x W x H)
68 mm x 40 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
E1
List Price
111,20 €
Item Total
111,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15-Q20-AY0X-1.5-DT04-2P/S1289
Contact Support