Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-S12-AZ31X/S97 6M | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-S12-AZ31X/S97 6M
Order ID no. 1302211
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable color
Red brown
Cable length (m)
6
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
Price Group
E1
List Price
211,60 €
Item Total
211,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-S12-AZ31X/S97 6M
Contact Support