Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2-Q10S-AZ31X-0.2M-SB4T/S1597 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q10S-AZ31X-0.2M-SB4T/S1597
Order ID no. 1309105
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.2
Connector type
1/2″
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 16 mm x 10,2 mm
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
0.06
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
127,90 €
Item Total
127,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-Q10S-AZ31X-0.2M-SB4T/S1597
Contact Support