Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-M12-RZ31X 6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BI2-M12-RZ31X 6M
Order ID no. 1313006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
6
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
143,70 €
Item Total
143,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-M12-RZ31X 6M
Contact Support