Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI140-K200-FZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI140-K200-FZ3X
Order ID no. 13164
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Connector type
PG
Design
Rectangular
Dimensions (L x W x H)
210 mm x 210 mm x 60 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Al/PPO
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PPO
Rated switching distance (mm)
140
Special features
Sn +, Sn adjustable
Switching element function
NO/NC programmable
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
324,50 €
Item Total
324,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI140-K200-FZ3X
Contact Support