Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI130-IFE400M02-AZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI130-IFE400M02-AZ3X
Order ID no. 1335024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
1000 mm x 160 mm x 65 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
AL
Operating voltage
AC
Output function
2-wire
Protection class
IP68
Quality active face
PVC
Rated switching distance (mm)
130
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
2.128,00 €
Item Total
2.128,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI130-IFE400M02-AZ3X
Contact Support