Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-A23-AZ3X-B1131/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-A23-AZ3X-B1131/S34
Order ID no. 13461
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
60 mm x 23 mm x 50 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-AlSi 12
Operating voltage
AC
Protection class
IP67
Quality active face
PBT12-GF30-V0
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.015
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
222,10 €
Item Total
222,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-A23-AZ3X-B1131/S34
Contact Support