Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-G18-AZ3X2-B3331/S983 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-G18-AZ3X2-B3331/S983
Order ID no. 1351601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
1/2″
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
170,30 €
BI5-G18-AZ3X2-B3331/S983
Products
Item Total
170,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support