Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI15-CP40-FZ3X2/S110 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Switch-Off Delay
BI15-CP40-FZ3X2/S110
Order ID no. 13749
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching element function
Connection programmable
Switching frequency (kHz)
0.02
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
161,70 €
home
Turck-Shop
Products
Others
BI15-CP40-FZ3X2/S110
Item Total
161,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support