Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI6R-TS1-Y0 | TURCK - Your Global Automation Partner
Inductive Sensor
BI6R-TS1-Y0
Order ID no. 1400701
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Ring sensor
Dimensions (L x W x H)
94 mm x 23 mm x 15 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
105,70 €
Item Total
105,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI6R-TS1-Y0
Contact Support