Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10R-W30-DAP6X-H1141/250MS/S204 | TURCK - Your Global Automation Partner
Obsoleted Febr. 2024
BI10R-W30-DAP6X-H1141/250MS/S204
Order ID no. 14030
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Ring sensor
Dimensions (L x W x H)
60 mm x 35 mm x 30 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Inside ring diameter D (mm)
10.1
Operating voltage
DC
Output function
PNP
Protection class
IP67
Special features
Ring sensor, dynamic output
Switching element function
NO contact
Switching frequency (kHz)
0.004
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI10R-W30-DAP6X-H1141/250MS/S204
In Stock
Price Group
E1
List Price
208,40 €
Item Total
208,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support