Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15R-W30-DAP6X-H1141/F2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15R-W30-DAP6X-H1141/F2
Order ID no. 1404001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Ring sensor
Dimensions (L x W x H)
60 mm x 35 mm x 30 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Inside ring diameter D (mm)
15.1
Operating voltage
DC
Output function
PNP
Protection class
IP67
Special features
Ring sensor, dynamic output
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
229,30 €
Item Total
229,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15R-W30-DAP6X-H1141/F2
Contact Support