Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI6R-Q14-AN6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI6R-Q14-AN6X2-H1141
Order ID no. 1407020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Ring sensor
Dimensions (L x W x H)
62,5 mm x 30 mm x 14 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Inside ring diameter D (mm)
6.1
Operating voltage
DC
Output function
NPN
Protection class
IP67
Special features
Ring sensor, static output
Switching element function
NO contact
Switching frequency (kHz)
0.008
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI6R-Q14-AN6X2-H1141
In Stock
Price Group
E1
List Price
135,70 €
Item Total
135,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support