Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI30R-Q20-RP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Ring sensor
BI30R-Q20-RP6X2-H1141
Order ID no. 1407502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Ring sensor
Dimensions (L x W x H)
68 mm x 40 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Inside ring diameter D (mm)
30.1
Operating voltage
DC
Output function
PNP
Protection class
IP65
Special features
Ring sensor, static output
Switching element function
NC contact
Switching frequency (kHz)
0.008
Key Features
Protection class
IP65
In Stock
Price Group
E1
List Price
158,50 €
Item Total
158,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI30R-Q20-RP6X2-H1141
Contact Support