Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI60R-S32STS-UP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI60R-S32STS-UP6X
Order ID no. 14108
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
SOURIAU
Design
Ring sensor
Dimensions (L x W x H)
175 mm x 100 mm x 32 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Inside ring diameter D (mm)
60
Operating voltage
DC
Output function
PNP
Protection class
IP65
Special features
Ring sensor, static output
Switching element function
Connection programmable
Switching frequency (kHz)
0.1
Key Features
Protection class
IP65
In Stock
Price Group
E1
List Price
817,00 €
Item Total
817,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI60R-S32STS-UP6X
Contact Support