Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI10R- | TURCK - Your Global Automation Partner
Inductive Sensor
NI10R-
Order ID no. 1430201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Ring sensor
Dimensions (L x W x H)
95 mm x 100 mm x 32 mm
Housing material
Plastic
Housing quality
ABS
Inside ring diameter D (mm)
10
Protection class
IP65
Special features
Ring sensor, static output
Key Features
Protection class
IP65
In Stock
Price Group
E1
List Price
224,70 €
Item Total
224,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI10R-
Contact Support