Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI40F-S32SR-VP44X | TURCK - Your Global Automation Partner
Inductive Sensor
NI40F-S32SR-VP44X
Order ID no. 1440003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
175 mm x 100 mm x 32 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Operating voltage
DC
Output function
PNP
Protection class
IP65
Quality active face
ABS
Rated switching distance (mm)
40
Special features
Ring sensor, static output
Switching element function
Complementary contact
Switching frequency (kHz)
0.008
Key Features
Protection class
IP65
In Stock
Price Group
E1
List Price
743,00 €
Item Total
743,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI40F-S32SR-VP44X
Contact Support