Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI65R-/S1170 | TURCK - Your Global Automation Partner
Inductive Sensor
NI65R-/S1170
Order ID no. 1440013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Ring probe
Dimensions (L x W x H)
95 mm x 100 mm x 32 mm
Housing material
Plastic
Housing quality
PC-PET
Inside ring diameter D (mm)
65
Protection class
IP65
Special features
Ring sensor, static output
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
NI65R-/S1170
In Stock
Price Group
E1
List Price
292,10 €
Item Total
292,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support