Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20R-PM2-LU3 | TURCK - Your Global Automation Partner
Inductive Sensor
BI20R-PM2-LU3
Order ID no. 1480200
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Ring sensor
Dimensions (L x W x H)
39 mm x 32 mm x 26 mm
Electrical connection
Solder tail
Housing material
Plastic
Housing quality
SL1301 ECO FLZ
Inside ring diameter D (mm)
20.1
Operating voltage
DC
Output function
Analog output
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
E1
List Price
219,60 €
Item Total
219,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI20R-PM2-LU3
Contact Support