Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
4-0115-0028 | TURCK - Your Global Automation Partner
Linear Position Sensor with SPI Output
4-0115-0028
Order ID no. 1480203
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Ring sensor
Dimensions (L x W x H)
96,2 mm x 62 mm x 59 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12
Inside ring diameter D (mm)
42.8
Operating voltage
DC
Output function
Analog output
In Stock
Price Group
D1
List Price
1.502,00 €
Item Total
1.502,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
4-0115-0028
Contact Support