Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI55-K80-AP6/S120 5M | TURCK - Your Global Automation Partner
Inductive Sensor
NI55-K80-AP6/S120 5M
Order ID no. 1500100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable color
Red
Cable length (m)
5
Design
Rectangular
Dimensions (L x W x H)
100 mm x 100 mm x 44 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
55
Switching element function
NO contact
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
745,00 €
Item Total
745,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI55-K80-AP6/S120 5M
Contact Support