Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-DS12-1A1RP6/S1141 0.16M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-DS12-1A1RP6/S1141 0.16M
Order ID no. 1500120
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.16
Design
Rectangular
Dimensions (L x W x H)
67 mm x 25 mm x 12 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA6-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6-GF30
Rated switching distance (mm)
5
Switching element function
NO/NC
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
156,90 €
Item Total
156,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-DS12-1A1RP6/S1141 0.16M
Contact Support