Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI20-CK40130-VP4X2-H1141/S1009 | TURCK - Your Global Automation Partner
Obsolete product as of 22.01.2021 Please use 42835963 instead.
BI20-CK40130-VP4X2-H1141/S1009
Order ID no. 1500135
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
130 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
POM
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
POM
Rated switching distance (mm)
20
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
In Stock
Price Group
E1
List Price
477,00 €
Item Total
477,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI20-CK40130-VP4X2-H1141/S1009
Contact Support