Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI35-CP40-VP4X2/S10-S97 | TURCK - Your Global Automation Partner
Inductive Sensor
NI35-CP40-VP4X2/S10-S97
Order ID no. 1501401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
35
Switching element function
Complementary contact
Switching frequency (kHz)
0.15
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI35-CP40-VP4X2/S10-S97
In Stock
Price Group
E1
List Price
158,40 €
Item Total
158,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support