Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI100R-S32XL-VN44X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Ring sensor
NI100R-S32XL-VN44X-H1141
Order ID no. 1510304
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Ring sensor
Dimensions (L x W x H)
180 mm x 137,5 mm x 32 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
POM
Inside ring diameter D (mm)
100
Operating voltage
DC
Output function
NPN
Protection class
IP67
Special features
Ring sensor, static output
Switching element function
Complementary contact
Switching frequency (kHz)
0.008
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
776,00 €
Item Total
776,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI100R-S32XL-VN44X-H1141
Contact Support