Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI5-S12-AN5X/5-0.4-RSV4T | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-S12-AN5X/5-0.4-RSV4T
Order ID no. 1510690
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI5-S12-AN5X/5-0.4-RSV4T
In Stock
Price Group
E1
List Price
247,20 €
Item Total
247,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support