Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI27-CP80-VP4/S279 | TURCK - Your Global Automation Partner
Inductive Sensor
NI27-CP80-VP4/S279
Order ID no. 1512400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
80 mm x 80 mm x 36,5 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
27
Switching element function
Complementary contact
Switching frequency (kHz)
0.14
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
211,10 €
Item Total
211,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI27-CP80-VP4/S279
Contact Support