Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5-P18-VP4X-B2341 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-P18-VP4X-B2341
Order ID no. 15132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
Complementary contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
139,90 €
Item Total
139,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-P18-VP4X-B2341
Contact Support