Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI30-Q130-VN4X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI30-Q130-VN4X2-H1141
Order ID no. 1518003
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
130 mm x 57 mm x 48 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
30
Switching element function
Complementary contact
Switching frequency (kHz)
0.06
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
474,80 €
Item Total
474,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI30-Q130-VN4X2-H1141
Contact Support