Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1.5-EH04-0.3-M12-SIU5-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI1.5-EH04-0.3-M12-SIU5-H1141
Order ID no. 1533006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M12 x 1
Design
Smooth barrel
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Measuring range (mm)
0.1
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI1.5-EH04-0.3-M12-SIU5-H1141
In Stock
Price Group
E1
List Price
186,00 €
Item Total
186,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support