Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI1-M18-0.2-Q20-2LU-H1141/S950 | TURCK - Your Global Automation Partner
Inductive Sensor For Differentiation Between Metals
BI1-M18-0.2-Q20-2LU-H1141/S950
Order ID no. 1533011
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Special features
Differentiation of metals
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
2.911,00 €
Item Total
2.911,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI1-M18-0.2-Q20-2LU-H1141/S950
Contact Support