Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B2N5H-Q20L60-2LI2-H1151/S1250 | TURCK - Your Global Automation Partner
Inclinometer
B2N5H-Q20L60-2LI2-H1151/S1250
Order ID no. 1534070
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
B2N5H-Q20L60-2LI2-H1151/S1250
Item Total
329,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
329,00 €