Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
B1N6V-Q20L60-2UP6X3-H1151/S968 | TURCK - Your Global Automation Partner
Inclinometer
B1N6V-Q20L60-2UP6X3-H1151/S968
Order ID no. 1534071
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Mounting conditions
Vertical
Operating voltage
DC
Output function
2 x PNP
Switching element function
NO/NC
home
Turck-Shop
Products
Others
B1N6V-Q20L60-2UP6X3-H1151/S968
Item Total
304,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D2
List Price
304,70 €