Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
B2N360-Q42-E2LIUPN8X2-H1181/S97/S1251 | TURCK - Your Global Automation Partner
Inclinometer
B2N360-Q42-E2LIUPN8X2-H1181/S97/S1251
Order ID no. 1534126
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
67,7 mm x 42,5 mm x 42,5 mm
Housing material
Plastic
Housing quality
PA12-GF30
Number of measuring axes
2
Operating voltage
DC
Output function
PNP/NPN, analog output
Measuring principle
Acceleration
Protection class
IP68, IP69K
Switching element function
NO/NC
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
D2
List Price
€536.00
Item Total
€536.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
B2N360-Q42-E2LIUPN8X2-H1181/S97/S1251
Contact Support