Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15-Q20-LIU | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-Q20-LIU
Order ID no. 1534600
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
68 mm x 40 mm x 20 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring range (mm)
4
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PBT-GF30-V0
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI15-Q20-LIU
In Stock
Price Group
E1
List Price
138,30 €
Item Total
138,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support